Quantity | Unit price |
---|---|
1000 - 4999 | $0.3233 |
5000 - 9999 | $0.3072 |
10000 - 24999 | $0.2918 |
25000 + | $0.2771 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Natural |
---|---|
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.187 in |
Maximum Compatible Cable Diameter | 9.5 mm |
Maximum Compatible Cable Diameter | 0.375 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Maximum Compatible Panel Thickness | 8.7 mm |
Maximum Compatible Panel Thickness | 0.344 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.