| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.2015 |
| 10000 - 24999 | $0.1934 |
| 25000 + | $0.186 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Color | Black |
| Compatible Cable Diameter Range | 0.276 in |
| Compatible Cable Diameter Range | 7.0 mm |
| Maximum Compatible Cable Diameter | 0.276 in |
| Maximum Compatible Cable Diameter | 7.0 mm |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Compatible Panel Thickness Range | 0.8 - 3.0 mm |
| Compatible Panel Thickness Range | 0.031 - 0.118 in |
| Maximum Compatible Panel Thickness | 0.118 in |
| Maximum Compatible Panel Thickness | 3.0 mm |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue