Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.
Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | View |
---|---|---|---|---|---|---|
$0.0954 - $0.1309 | 22000 In stock |
0.256 in
6.5 mm
|
0.35 in
8.9 mm
|
0.02 - 0.205 in
0.5 - 5.2 mm
|
||
23RCFB050 | $0.2116 - $0.2468 | 33000 In stock |
0.187 in
4.7 mm
|
|
|
|
23RCFB100B | $0.3164 - $0.3691 | 750 In stock |
0.250 in
6.4 mm
|
|
0.344 in
8.7 mm
|
|
23RCFB037B | $0.2846 - $0.332 | 1000 In stock |
0.187 in
4.7 mm
|
|
0.344 in
8.7 mm
|
|
23RCFB100 | $0.2877 - $0.3355 | 15000 In stock |
0.250 in
6.4 mm
|
|
|
|
$0.2846 - $0.332 | 12000 In stock |
0.187 in
4.7 mm
|
|
|
||
23RCFB035CB | $0.105 - $0.144 | 41000 In stock |
0.256 in
6.5 mm
|
|
0.344 in
8.7 mm
|
|
$0.2792 - $0.3256 | 1000 In stock |
0.250 in
6.4 mm
|
|
0.344 in
8.7 mm
|
||
23RCFB050B | $0.2327 - $0.2713 | 2000 In stock |
0.187 in
4.7 mm
|
|
0.344 in
8.7 mm
|
|
$0.186 - $0.2015 | 19000 In stock |
|
0.28 in
7.1 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
||
HLCC-2BK | $0.2075 - $0.3047 | 21000 In stock |
|
0.39 in
9.9 mm
|
0.031 - 0.118 in
0.8 - 3.0 mm
|
|
23RCFB05025 | $0.2539 - $0.296 | 10000 In stock |
0.187 in
4.7 mm
|
0.5 in
12.7 mm
|
0.343 in
8.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.