Menu Search

Hinged Locking Cable Clamp

In stock

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Cable Diameter All
Show more Show less
Compatible Hole Diameter All
Compatible Panel Thickness Range All
Show more Show less
12 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range View
23RCFB05025 $0.2539 - $0.296 10000 In stock
0.187 in
0.5 in
0.343 in
23RCFB037B $0.2846 - $0.332 1000 In stock
0.187 in
0.344 in
23RCFB100 $0.2877 - $0.3355 25000 In stock
0.250 in
$0.2846 - $0.332 12000 In stock
0.187 in
23RCFB050B $0.2327 - $0.2713 2000 In stock
0.187 in
0.344 in
23RCFB035CB $0.105 - $0.144 41000 In stock
0.256 in
0.344 in
$0.2792 - $0.3256 1000 In stock
0.250 in
0.344 in
$0.0954 - $0.1309 22000 In stock
0.256 in
0.35 in
0.02 - 0.205 in
23RCFB050 $0.2116 - $0.2468 33000 In stock
0.187 in
23RCFB100B $0.3164 - $0.3691 750 In stock
0.250 in
0.344 in
$0.186 - $0.2015 21000 In stock
0.28 in
0.031 - 0.118 in
HLCC-2BK $0.2075 - $0.3047 21000 In stock
0.39 in
0.031 - 0.118 in
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 12.7 mm | 0.5 in ; Nylon

23RCFB05025

Price Range
$0.296 - $0.2539

Stock Levels
10000 In stock
Attributes
  • Adjustability
    Fixed
  • Color
    Natural
  • Compatible Cable Diameter Range
    0.5 in
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.5 in
N/A - Maximum Compatible Cable Diameter - 9.5 mm | 0.375 in

23RCFB037B

Price Range
$0.332 - $0.2846

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    0.375 in
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 25.4 mm | 1 in ; Nylon

23RCFB100

Price Range
$0.3355 - $0.2877

Stock Levels
25000 In stock
Attributes
  • Color
    Natural
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 9.5 mm | 0.375 in

23RCFB037

Price Range
$0.332 - $0.2846

Stock Levels
12000 In stock
Attributes
  • Color
    Natural
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.375 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

23RCFB050B

Price Range
$0.2713 - $0.2327

Stock Levels
2000 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 8.9 mm | 0.350 in

23RCFB035CB

Price Range
$0.144 - $0.105

Stock Levels
41000 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    0.350 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Compatible Cable Diameter
    0.350 in
  • Full Material
    Nylon 6/6
N/A - Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

23RCFB05025B

Price Range
$0.3256 - $0.2792

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 8.9 mm | 0.35 in ; Nylon

23RCFB035C

Price Range
$0.1309 - $0.0954

Stock Levels
22000 In stock
Attributes
  • Adjustability
    Fixed
  • Color
    Natural
  • Compatible Cable Diameter Range
    0.35 in
  • Compatible Hole Diameter
    0.256 in
  • Maximum Compatible Cable Diameter
    0.35 in
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 12.7 mm | 0.5 in ; Nylon

23RCFB050

Price Range
$0.2468 - $0.2116

Stock Levels
33000 In stock
Attributes
  • Color
    Natural
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount - Maximum Compatible Cable Diameter - 25.4 mm | 1.000 in

23RCFB100B

Price Range
$0.3691 - $0.3164

Stock Levels
750 In stock
Attributes
  • Color
    Black
  • Compatible Cable Diameter Range
    1.000 in
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 7.1 mm | 0.28 in ; Nylon

HLCC-1BK

Price Range
$0.2015 - $0.186

Stock Levels
21000 In stock
Attributes
  • Adjustability
    Fixed
  • Color
    Black
  • Compatible Cable Diameter Range
    0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Full Material
    Nylon 6/6
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 9.9 mm | 0.39 in ; Nylon

HLCC-2BK

Price Range
$0.3047 - $0.2075

Stock Levels
21000 In stock
Attributes
  • Adjustability
    Fixed
  • Color
    Black
  • Compatible Cable Diameter Range
    0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Full Material
    Nylon 6/6