Quantity | Unit price |
---|---|
1 - 9 | $24.99 |
10 - 24 | $21.96 |
25 - 49 | $21.04 |
50 - 99 | $20.45 |
100 + | $19.67 |
Overall Length | 4.6 m |
---|---|
Overall Length | 15 ft |
Overall Width | 25.4 mm |
Overall Width | 1.000 in |
Coating | Uncoated |
Color | Maroon |
Full Material | Polypropylene;Nylon |
Hole Type | No Screw Hole |
Material | PP;Nylon |
Type | Roll, Plenum Rated |
Material Flammability Standard | UL94 V-2 |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue