Quantity | Unit price |
---|---|
1 - 99 | $11.8683 |
100 - 199 | $8.4397 |
200 - 399 | $4.7474 |
400 - 799 | $2.11 |
800 - 1999 | $2.0465 |
2000 + | $2.0038 |
Inside Diameter | 19 mm |
---|---|
Inside Diameter | 0.748 in |
Length | 177.8 mm |
Length | 7.000 in |
Minimum Outside Diameter | 21 mm |
Minimum Outside Diameter | 0.827 in |
Maximum Outside Diameter | 23.5 mm |
Maximum Outside Diameter | 0.925 in |
Color | Black |
Material | PVC |
Full Material | Polyvinyl Chloride |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue