Quantity | Unit price |
---|---|
1 - 2 | $1,690.20 |
3 - 4 | $1,658.55 |
5 - 9 | $1,607.92 |
10 + | $1,519.29 |
Inside Diameter | 63.5 mm |
---|---|
Inside Diameter | 2.500 in |
Flat Width | 237.2 mm |
Flat Width | 9.340 in |
Roll Length | 45.7 m |
Roll Length | 150 ft |
Color | Black |
Full Material | 1050 Ballistic Nylon With A Urethane Coating On One Side |
Material | 1050 Ballistic Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue