Quantity | Unit price |
---|---|
1 - 4 | $356.12 |
5 - 9 | $347.21 |
10 + | $338.31 |
Compatible Hose Diameter | 20.1 mm |
---|---|
Compatible Hose Diameter | 0.790 in |
Flat Width | 35.1 mm |
Flat Width | 1.380 in |
Roll Length | 91.4 m |
Roll Length | 300 ft |
Color | Red |
Full Material | Polyamide 6 |
Material | Nylon |
Special Features | Abrasion Protection, UV Protection, Excellent Chemical Compatibility, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue