Quantity | Unit price |
---|---|
1 - 4 | $492.51 |
5 - 9 | $477.31 |
10 + | $467.19 |
Compatible Hose Diameter | 31 mm |
---|---|
Compatible Hose Diameter | 1.220 in |
Flat Width | 52.1 mm |
Flat Width | 2.050 in |
Roll Length | 100 m |
Roll Length | 328 ft |
Color | Red |
Full Material | Polyamide 6 |
Material | Nylon |
Special Features | Abrasion Protection, UV Protection, Excellent Chemical Compatibility, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.