Quantity | Unit price |
---|
Compatible Hose Diameter | 55.1 mm |
---|---|
Compatible Hose Diameter | 2.170 in |
Flat Width | 89.9 mm |
Flat Width | 3.540 in |
Roll Length | 100 m |
Roll Length | 328 ft |
Color | Red |
Full Material | Polyamide 6 |
Material | Nylon |
Special Features | Abrasion Protection, UV Protection, Excellent Chemical Compatibility, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.