Quantity | Unit price |
---|---|
1 - 4 | $868.49 |
5 - 9 | $840.49 |
10 - 14 | $825.07 |
15 - 19 | $807.68 |
20 - 24 | $781.64 |
25 - 29 | $746.89 |
30 + | $712.14 |
Compatible Hose Diameter | 59.9 mm |
---|---|
Compatible Hose Diameter | 2.360 in |
Flat Width | 98 mm |
Flat Width | 3.860 in |
Roll Length | 91.4 m |
Roll Length | 300 ft |
Color | Black |
Full Material | Polyamide 6 |
Material | Nylon |
Special Features | Abrasion Protection, UV Protection, Excellent Chemical Compatibility, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue