Quantity | Unit price |
---|---|
1 - 4 | $950.46 |
5 - 9 | $919.78 |
10 - 14 | $902.93 |
15 - 19 | $883.90 |
20 - 24 | $855.40 |
25 - 29 | $817.42 |
30 + | $779.37 |
Compatible Hose Diameter | 66 mm |
---|---|
Compatible Hose Diameter | 2.600 in |
Flat Width | 106.9 mm |
Flat Width | 4.210 in |
Roll Length | 91.4 m |
Roll Length | 300 ft |
Color | Black |
Full Material | Polyamide 6 |
Material | Nylon |
Special Features | Abrasion Protection, UV Protection, Excellent Chemical Compatibility, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue