Quantity | Unit price |
---|
Compatible Hose Diameter | 85.1 mm |
---|---|
Compatible Hose Diameter | 3.350 in |
Flat Width | 136.9 mm |
Flat Width | 5.390 in |
Roll Length | 91.4 m |
Roll Length | 300 ft |
Color | Black |
Full Material | Polyamide 6 |
Material | Nylon |
Special Features | Abrasion Protection, UV Protection, Excellent Chemical Compatibility, Mining Safety Approved, Burst Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.