Quantity | Unit price |
---|---|
1 - 4 | $487.44 |
5 - 9 | $472.24 |
10 + | $462.11 |
Compatible Hose Diameter | 41.1 mm |
---|---|
Compatible Hose Diameter | 1.620 in |
Flat Width | 72 mm |
Flat Width | 2.834 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Color | Black (Outer Layer);Yellow (Inner Layer) |
Full Material | Nylon 6/6 |
Material | Nylon |
Special Features | Double Sleeve - Mining Safety Approved |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue