Menu Search

Hose Service Plugs - Mixed; 0.040 in; 1.700 in; Yellow; Rubber

The mixed kit hose service plugs includes 4 small plugs, 4 medium plugs and 2 large plugs which can be used on any hose or rigid pipe that has an ID between 1.0 mm to 43.2 mm. These plugs will keep oils and chemicals from spilling during the maintenance and repair of hoses and rigid pipes. No tools required to apply; push in and twist.
Item code:

HSPMIXED

533 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $69.97
5 - 9 $67.91
10 + $65.86
Standard pack: 10

Order any quantity

Total price:

$69.97

1 x $69.97

Specifications

Imperial
Metric
SKU attributes
Product Type Mixed
Minimum Size 0.040 in
Maximum Size 1.700 in
Package Type 4 Small;4 Medium;2 Large per Pack
Color Yellow
Material Rubber

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us