Quantity | Unit price |
---|---|
1 - 9 | $17.72 |
10 - 49 | $17.18 |
50 + | $15.06 |
Circumference of Hose Bundles | 161.8 mm | 6.370 in |
---|---|
Color | Black |
Material | Nylon Woven Hook & Loop;Delrin |
Type | Heavy |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue