Quantity | Unit price |
---|---|
1 - 9 | $15.14 |
10 - 99 | $14.69 |
100 + | $12.86 |
Circumference of Hose Bundles | 64.5 mm | 2.540 in |
---|---|
Color | Black |
Material | Nylon Woven Hook & Loop;Delrin |
Type | Heavy |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.