Quantity | Unit price |
---|---|
1 - 9 | $21.77 |
10 - 49 | $21.10 |
50 + | $18.50 |
Circumference of Hose Bundles | 129.5 mm | 5.100 in |
---|---|
Color | Black |
Material | Nylon Woven Hook & Loop;Nickel-Plated Steel |
Type | Heavy |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.