Quantity | Unit price |
---|---|
1 - 474 | $1.0234 |
475 - 949 | $0.5117 |
950 - 4749 | $0.2045 |
4750 - 23799 | $0.0911 |
23800 - 47499 | $0.0864 |
47500 + | $0.0818 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push-Fit |
---|---|
Full Material | Thermoplastic Elastomer |
Color | Black |
Hole Diameter | 8.1 mm |
Hole Diameter | 0.319 in |
Outside Diameter | 17.4 mm |
Outside Diameter | 0.685 in |
Overall Height | 4.4 mm |
Overall Height | 0.173 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue