| Quantity | Unit price |
|---|---|
| 5 - 9 | $14.18 |
| 10 - 99 | $9.52 |
| 100 - 199 | $9.00 |
| 200 + | $8.49 |
| Overall Length | 304.8 mm |
|---|---|
| Overall Length | 12.000 in |
| Color | Black |
| Full Material | Polyvinyl Chloride |
| Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue