Quantity | Unit price |
---|---|
1 - 9 | $10.61 |
10 - 99 | $7.14 |
100 - 199 | $6.70 |
200 - 299 | $6.36 |
300 - 399 | $6.03 |
400 + | $5.69 |
Overall Length | 304.8 mm |
---|---|
Overall Length | 12.0 in |
Color | Yellow |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue