Quantity | Unit price |
---|---|
1 - 49 | $7.25 |
50 - 499 | $4.91 |
500 - 999 | $4.58 |
1000 - 1499 | $4.47 |
1500 - 1999 | $4.24 |
2000 + | $3.80 |
Overall Length | 203.2 mm |
---|---|
Overall Length | 8.0 in |
Color | Orange |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue