Quantity | Unit price |
---|---|
500 - 4999 | $0.029 |
5000 - 9999 | $0.0261 |
10000 - 24999 | $0.0235 |
25000 + | $0.0212 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bore Depth | 2.4 mm |
---|---|
Bore Depth | 0.094 in |
Bore Diameter | 9.9 mm |
Bore Diameter | 0.39 in |
Inside Diameter | 4.7 mm |
Inside Diameter | 0.185 in |
Outside Diameter | 12.6 mm |
Outside Diameter | 0.496 in |
Color | Natural |
Full Material | Polyamide 6/6 |
Material | Nylon |
Washer Shape | Round |
Washer Type | Cup Washer |
Height | 3.5 mm |
Height | 0.138 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue