Quantity | Unit price |
---|---|
1 - 124 | $4.1574 |
125 - 249 | $1.894 |
250 - 499 | $1.3258 |
500 - 2499 | $0.7577 |
2500 - 4999 | $0.7207 |
5000 - 7499 | $0.6821 |
7500 + | $0.6452 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 32.5 mm |
---|---|
Compatible Hole Diameter | 1.28 in |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Color | Gray |
Compatible Thread Sizes (All) | M32 |
Full Material | EPDM |
Material | Rubber |
Minimum Compatible Cable Diameter | 14.0 mm |
Minimum Compatible Cable Diameter | 0.551 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.