Quantity | Unit price |
---|---|
1 - 62 | $5.8665 |
63 - 124 | $2.6792 |
125 - 249 | $1.8785 |
250 - 1249 | $1.0686 |
1250 - 2499 | $1.0163 |
2500 - 3749 | $0.9609 |
3750 + | $0.9085 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 40.5 mm |
---|---|
Compatible Hole Diameter | 1.594 in |
Minimum Panel Thickness | 1.5 mm |
Minimum Panel Thickness | 0.059 in |
Color | Gray |
Compatible Thread Sizes (All) | M40 |
Full Material | EPDM |
Material | Rubber |
Minimum Compatible Cable Diameter | 19.0 mm |
Minimum Compatible Cable Diameter | 0.748 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.