Menu Search

IP67 Sealing Grommet - Gray ; PG-36 ; 48.0 mm | 1.89 in

This liquid tight grommet is manufactured from grey EPDM and is rated to IP67 when installed on your electrical enclosures. Made to fit PG threads.
Item code:

LTG-3

11000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $8.0367
1000 - 4999 $5.3042
5000 - 9999 $3.7659
10000 - 24999 $3.2011
25000 - 49999 $3.009
50000 - 99999 $2.7081
100000 + $2.4373
Standard pack: 100

Order in multiple of 100

Total price:

$803.67

100 x $8.0367

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Gray
Full Material Ethylene Propylene Diene Monomer
Material EPDM

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us