Quantity | Unit price |
---|---|
250 - 999 | $0.6768 |
1000 - 4999 | $0.6091 |
5000 - 9999 | $0.5482 |
10000 - 24999 | $0.4934 |
25000 + | $0.4441 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 37.6 mm |
---|---|
Distance Across Flats | 1.48 in |
Overall Height | 10.4 mm |
Overall Height | 0.410 in |
Thread Size | 1-8 |
Material | PA |
Full Material | Nylon 6/6 |
Nut Shape | Hexagonal |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.