Quantity | Unit price |
---|---|
1000 - 4999 | $0.1525 |
5000 - 9999 | $0.1453 |
10000 - 24999 | $0.1387 |
25000 + | $0.1308 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 12.7 mm |
---|---|
Distance Across Flats | 0.5 in |
Overall Height | 3.2 mm |
Overall Height | 0.126 in |
Thread Size | 3/8-32 |
Outside Diameter | 12.7 mm |
Outside Diameter | 0.5 in |
Material | PA |
Full Material | Nylon 6/6 |
Nut Shape | Hexagonal |
Color | Natural |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue