Our range of thumb screws is extensive, and includes these Knurled Head Screws; they are a type of washer-faced knurled thumb screw hat have a slotted drive in the screws head. The head on the plastic thumb screw is designed to make single-handed turning easier.
They are an ideal option for assemblies where components are modified on a regular basis - such as access panels. The manual operation means the knurled thumb screws are very important and can be used in many types of industrial applications.
Our knurled thumb screw range is made from natural Nylon 6/6, that is flame resistant to UL94 V2 standards.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Diameter | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0332 - $0.0456 | 1000 In stock |
M3.5
|
|
0.472 in
12.0 mm
|
||
$0.0355 - $0.0487 | Request the lead time here |
M3.5
|
|
1.378 in
35.0 mm
|
||
$0.034 - $0.0466 | 2000 In stock |
M4
|
0.382 in
9.7 mm
|
0.315 in
8.0 mm
|
||
$0.0348 - $0.0478 | Request the lead time here |
M4
|
0.382 in
9.7 mm
|
0.787 in
20.0 mm
|
||
$0.0369 - $0.0507 | 1000 In stock |
M5
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
$0.0381 - $0.0522 | 3000 In stock |
M5
|
0.394 in
10.0 mm
|
0.63 in
16.0 mm
|
||
$0.0537 - $0.0737 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
$0.0595 - $0.0816 | 500 In stock |
M6
|
0.48 in
12.2 mm
|
0.472 in
12.0 mm
|
||
$0.0609 - $0.0835 | 500 In stock |
M6
|
0.48 in
12.2 mm
|
0.984 in
25.0 mm
|
||
$0.0659 - $0.0903 | Request the lead time here |
M6
|
0.48 in
12.2 mm
|
2.953 in
75.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.