Quantity | Unit price |
---|---|
100 - 4999 | $0.9196 |
5000 - 9999 | $0.873 |
10000 - 14999 | $0.8277 |
15000 - 19999 | $0.7823 |
20000 + | $0.7344 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Uncoated |
---|---|
Color | Natural |
Hole Type | No Screw Hole |
Material | Nylon |
Cable Bundle Diameter Range | 116.0 mm |
Cable Bundle Diameter Range | 4.567 in |
Maximum Cable Bundle Diameter | 116.0 mm |
Maximum Cable Bundle Diameter | 4.567 in |
Overall Length | 415.0 mm |
Overall Length | 16.339 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue