Menu Search

Latch And Lock Key Material - Nylon Finish - No Finish

These keys are designed to operate with 075 Series Allen Key latches and come singular
Item code:

16966

718 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $1.27
10 + $1.09

Specifications

Imperial
Metric
SKU attributes
Color Black
Finish No Finish
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us