Menu Search

Latch and Lock Key - Material - Zinc Alloy ; Key Type - 3.0 mm Double Bit Key ; ; Finish - Chrome Plated

Chrome Plated Zinc Alloy 3 mm Double Bit Key is made to fit Essentra 3 mm Double Bit locks.
Item code:

36813

354 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $2.10
10 + $1.88
Standard pack: 1

Order in multiple of 1

Total price:

$2.10

1 x $2.10

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Material Zinc Alloy
Key Type 3.0 mm Double Bit Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us