Menu Search

Latch and Lock Key - Material - Zinc Alloy ; Key Type - Key - Eastern ; ; Finish - Chrome Plated

Chrome Plated Zinc Alloy Eastern Key is made to fit Essentra Eastern locks.
Item code:

36891

180 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $2.10
10 + $1.88
Standard pack: 1

Order in multiple of 1

Total price:

$2.10

1 x $2.10

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Material Zinc Alloy
Key Type Key - Eastern

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us