Menu Search

Latch and Lock Key - Material - Metal ; Key Type - Tubular Key ; ; Finish - Chrome Plated

Chrome Plated Coated Tubular Key is made to fit Essentra Tubular locks.
Item code:

46911

220 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.82
10 + $8.18
Standard pack: 1

Order in multiple of 1

Total price:

$8.82

1 x $8.82

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Material Metal
Key Type Tubular Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us