Menu Search

Latch and Lock Key - Material - Steel ; Key Type - Key - Special 040 Series ; ;

Black Steel Key is made to fit Essentra Key Special 040 Series locks.
Item code:

66993

1185 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $6.17
10 + $5.73
Standard pack: 300

Order any quantity

Total price:

$6.17

1 x $6.17

Specifications

Imperial
Metric
SKU attributes
Color Black
Material Steel
Key Type Key - Special 040 Series

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us