Quantity | Unit price |
---|---|
1000 - 9999 | $0.3492 |
10000 - 24999 | $0.3283 |
25000 + | $0.3072 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter | 2.4 mm |
---|---|
Hole Diameter | 0.094 in |
Hole Spacing Length | 7.5 mm |
Hole Spacing Length | 0.295 in |
Maximum Operating Temperature | 130 °C |
Maximum Operating Temperature | 266 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Pipe Diameter | 3.0 mm |
Pipe Diameter | 0.118 in |
Pipe Length | 16.5 mm |
Pipe Length | 0.65 in |
Stud Length | 3.0 mm |
Stud Length | 0.118 in |
Color | Clear |
Full Material | Polycarbonate |
Head Shape | Flat |
Material | PC |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 1000 |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.