Quantity | Unit price |
---|---|
500 - 999 | $0.0604 |
1000 - 4999 | $0.0544 |
5000 - 9999 | $0.0489 |
10000 - 24999 | $0.044 |
25000 + | $0.0396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 14.6 mm |
---|---|
Flange Diameter | 0.575 in |
Head Diameter | 10.8 mm |
Head Diameter | 0.425 in |
Head Height | 6.4 mm |
Head Height | 0.250 in |
Thread Size | 1/4-20 |
Color | Natural |
Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue