Menu Search

Lift-Off Flag Hinges - Screw-on

In stock

Lift Off Hinges, also known as Door Removal Hinges, make the removal of covers, doors and panels simple. When the panel to which the hinge is attached is opened, the top part of the hinge lifts off from the bottom part. We have several Lift-Off Hinges to choose from...

Flush Mount Hinges designed for plain/flush mounted doors, and Surface Mount Hinges that are ideal for electric panels and machinery covers. Both options are made from Zinc Alloy and have a Stainless Steel AISI 304 pin. The lift-off hinge feature makes for easy door and panel removal, while the concealed mounting screws prevent external access to the hinge. They have a maximum hinge rotation of 180 degrees. Both available with Chrome Plated and Black Powder Coated finishes.

Our Surface Mount offer includes Zinc Plated Steel and Stainless Steel Lift off Hinge options designed for plain, flush-mounted doors. The hinge rotation is 270 degrees.

Also available are Nylon Lift-Off Latch/Locks made from 30% Glass Filled Polyamide 6 (PA6) that are suitable for an M8 thread. The fastening bolts are not included. Plastic over plugs are provided with your purchase. These plastic hinges feature a universal lock and hinge design. The hinge rotation is 180 degrees, and the door can be completely removed by unlocking the hinge. Hex head driver insert is used to secure hinges (4mm hex head).

  • Left and Right hand operation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Overall Length Color Overall Thickness Overall Width View
699121001 $10.39 - $11.49 132 In stock
2.52 in
Black
0.669 in
1.28 in
$11.20 - $11.20 500 In stock
3.819 in
Black
0.945 in
3.094 in
$12.62 - $14.43 5 In stock
3.15 in
Natural
0.472 in
3.15 in
$4.99 - $5.36 1247 In stock
3.15 in
Natural
0.472 in
3.15 in
$4.99 - $5.36 1270 In stock
3.15 in
Natural
0.472 in
3.15 in
$11.65 - $12.89 72 In stock
2.52 in
0.669 in
1.969 in
$11.65 - $12.89 Request the lead time here
2.52 in
Black
0.669 in
1.969 in
$12.62 - $14.43 100 In stock
3.15 in
Natural
0.472 in
3.15 in
$11.65 - $12.89 47 In stock
2.52 in
0.669 in
1.969 in
699122002 $11.65 - $12.89 Request the lead time here
2.52 in
Black
0.669 in
1.969 in
$10.39 - $11.49 135 In stock
2.52 in
0.669 in
1.28 in
$10.39 - $11.49 37 In stock
2.52 in
Black
0.669 in
1.28 in
$10.39 - $11.49 78 In stock
2.52 in
0.669 in
1.28 in
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 32.5 mm | 1.28 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Zinc Alloy

699121001

Price Range
$11.49 - $10.39

Stock Levels
132 In stock
Attributes
  • Leaf Thickness
    0.433 in
  • Overall Length
    2.52 in
  • Overall Thickness
    0.669 in
  • Overall Width
    1.28 in
  • Color
    Black
Free Swinging Hinge - Overall Length - 97.0 mm | 3.819 in ; Overall Width - 78.6 mm | 3.094 in ; Overall Thickness - 24.0 mm | 0.945 in ; Material - Nylon

71220M

Price Range
$11.20 - $11.20

Stock Levels
500 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Length
    3.819 in
  • Overall Thickness
    0.945 in
  • Overall Width
    3.094 in
  • Color
    Black
Free Swinging Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 80.0 mm | 3.15 in ; Overall Thickness - 12.0 mm | 0.472 in ; Material - Steel

429940001

Price Range
$14.43 - $12.62

Stock Levels
5 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Length
    3.15 in
  • Overall Thickness
    0.472 in
  • Overall Width
    3.15 in
  • Color
    Natural
Free Swinging Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 80.0 mm | 3.15 in ; Overall Thickness - 12.0 mm | 0.472 in ; Material - Stainless Steel

429963001

Price Range
$5.36 - $4.99

Stock Levels
1247 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Length
    3.15 in
  • Overall Thickness
    0.472 in
  • Overall Width
    3.15 in
  • Color
    Natural
Free Swinging Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 80.0 mm | 3.15 in ; Overall Thickness - 12.0 mm | 0.472 in ; Material - Stainless Steel

429963002

Price Range
$5.36 - $4.99

Stock Levels
1270 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Length
    3.15 in
  • Overall Thickness
    0.472 in
  • Overall Width
    3.15 in
  • Color
    Natural
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Zinc Alloy

699112001

Price Range
$12.89 - $11.65

Stock Levels
72 In stock
Attributes
  • Leaf Thickness
    0.433 in
  • Overall Length
    2.52 in
  • Overall Thickness
    0.669 in
  • Overall Width
    1.969 in
  • Finish
    Chrome Plated
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Zinc Alloy

699122001

Price Range
$12.89 - $11.65

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.433 in
  • Overall Length
    2.52 in
  • Overall Thickness
    0.669 in
  • Overall Width
    1.969 in
  • Color
    Black
Free Swinging Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 80.0 mm | 3.15 in ; Overall Thickness - 12.0 mm | 0.472 in ; Material - Steel

429940002

Price Range
$14.43 - $12.62

Stock Levels
100 In stock
Attributes
  • Leaf Thickness
    0.098 in
  • Overall Length
    3.15 in
  • Overall Thickness
    0.472 in
  • Overall Width
    3.15 in
  • Color
    Natural
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Zinc Alloy

699112002

Price Range
$12.89 - $11.65

Stock Levels
47 In stock
Attributes
  • Leaf Thickness
    0.433 in
  • Overall Length
    2.52 in
  • Overall Thickness
    0.669 in
  • Overall Width
    1.969 in
  • Finish
    Chrome Plated
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Zinc Alloy

699122002

Price Range
$12.89 - $11.65

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    0.433 in
  • Overall Length
    2.52 in
  • Overall Thickness
    0.669 in
  • Overall Width
    1.969 in
  • Color
    Black
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 32.5 mm | 1.28 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Zinc Alloy

699111002

Price Range
$11.49 - $10.39

Stock Levels
135 In stock
Attributes
  • Leaf Thickness
    0.433 in
  • Overall Length
    2.52 in
  • Overall Thickness
    0.669 in
  • Overall Width
    1.28 in
  • Finish
    Chrome Plated
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 32.5 mm | 1.28 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Zinc Alloy

699121002

Price Range
$11.49 - $10.39

Stock Levels
37 In stock
Attributes
  • Leaf Thickness
    0.433 in
  • Overall Length
    2.52 in
  • Overall Thickness
    0.669 in
  • Overall Width
    1.28 in
  • Color
    Black
Free Swinging Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 32.5 mm | 1.28 in ; Overall Thickness - 17.0 mm | 0.669 in ; Material - Zinc Alloy

699111001

Price Range
$11.49 - $10.39

Stock Levels
78 In stock
Attributes
  • Leaf Thickness
    0.433 in
  • Overall Length
    2.52 in
  • Overall Thickness
    0.669 in
  • Overall Width
    1.28 in
  • Finish
    Chrome Plated