Lift Off Hinges, also known as Door Removal Hinges, make the removal of covers, doors and panels simple. When the panel to which the hinge is attached is opened, the top part of the hinge lifts off from the bottom part. We have several Lift-Off Hinges to choose from...
Flush Mount Hinges designed for plain/flush mounted doors, and Surface Mount Hinges that are ideal for electric panels and machinery covers. Both options are made from Zinc Alloy and have a Stainless Steel AISI 304 pin. The lift-off hinge feature makes for easy door and panel removal, while the concealed mounting screws prevent external access to the hinge. They have a maximum hinge rotation of 180 degrees. Both available with Chrome Plated and Black Powder Coated finishes.
Our Surface Mount offer includes Zinc Plated Steel and Stainless Steel Lift off Hinge options designed for plain, flush-mounted doors. The hinge rotation is 270 degrees.
Also available are Nylon Lift-Off Latch/Locks made from 30% Glass Filled Polyamide 6 (PA6) that are suitable for an M8 thread. The fastening bolts are not included. Plastic over plugs are provided with your purchase. These plastic hinges feature a universal lock and hinge design. The hinge rotation is 180 degrees, and the door can be completely removed by unlocking the hinge. Hex head driver insert is used to secure hinges (4mm hex head).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $4.99 - $5.36 | 1270 In stock |
0.098 in
2.5 mm
|
3.15 in
80.0 mm
|
Stainless Steel
|
3.15 in
80.0 mm
|
||
| $4.99 - $5.36 | 1147 In stock |
0.098 in
2.5 mm
|
3.15 in
80.0 mm
|
Stainless Steel
|
3.15 in
80.0 mm
|
||
| $10.39 - $11.49 | 135 In stock |
0.433 in
11.0 mm
|
2.52 in
64.0 mm
|
Zinc Alloy
|
1.28 in
32.5 mm
|
||
| $10.39 - $11.49 | 35 In stock |
0.433 in
11.0 mm
|
2.52 in
64.0 mm
|
Zinc Alloy
|
1.28 in
32.5 mm
|
||
| $11.65 - $12.89 | 72 In stock |
0.433 in
11.0 mm
|
2.52 in
64.0 mm
|
Zinc Alloy
|
1.969 in
50.0 mm
|
||
| $11.65 - $12.89 | Request the lead time here |
0.433 in
11.0 mm
|
2.52 in
64.0 mm
|
Zinc Alloy
|
1.969 in
50.0 mm
|
||
| $11.20 - $11.20 | 175 In stock |
0.098 in
2.5 mm
|
3.819 in
97.0 mm
|
Nylon
|
3.094 in
78.6 mm
|
||
| $12.62 - $14.43 | 5 In stock |
0.098 in
2.5 mm
|
3.15 in
80.0 mm
|
Steel
|
3.15 in
80.0 mm
|
||
| $10.39 - $11.49 | 78 In stock |
0.433 in
11.0 mm
|
2.52 in
64.0 mm
|
Zinc Alloy
|
1.28 in
32.5 mm
|
||
| 699121001 | $10.39 - $11.49 | 122 In stock |
0.433 in
11.0 mm
|
2.52 in
64.0 mm
|
Zinc Alloy
|
1.28 in
32.5 mm
|
|
| $12.62 - $14.43 | 100 In stock |
0.098 in
2.5 mm
|
3.15 in
80.0 mm
|
Steel
|
3.15 in
80.0 mm
|
||
| $11.65 - $12.89 | 47 In stock |
0.433 in
11.0 mm
|
2.52 in
64.0 mm
|
Zinc Alloy
|
1.969 in
50.0 mm
|
||
| 699122002 | $11.65 - $12.89 | Request the lead time here |
0.433 in
11.0 mm
|
2.52 in
64.0 mm
|
Zinc Alloy
|
1.969 in
50.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue