Menu Search

Male To Female Standoff - Nylon ; Thread Length 6.4 mm | 0.250 in ; Spacer Length 19.1 mm | 0.750 in

This Nylon 6/6 Hexagonal #6-32 Male To Female Standoff is 19.1 mm | 0.750 in long
Item code:

36632MF075

5500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.3529
10000 - 24999 $0.3387
25000 + $0.2558
Standard pack: 500

Order in multiple of 500

Total price:

$176.45

500 x $0.3529

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Across Flats 0.250 in
Internal Thread Length 0.250 in
Spacer Length 0.750 in
Thread Length 0.250 in
Maximum Operating Temperature 185 °F
Minimum Operating Temperature -40 °F
Color Natural
Full Material Nylon 6/6
Material Nylon
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us