Menu Search

Male To Male Standoff - Hexagonal, Insulator, Nylon/Brass

In stock

Male To Male Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability External Thread Size Thread Length Spacer Length View
$2.1763 - $4.6706 Request the lead time here
0.236 in
1.26 in
HSM4-8-15-3 $2.7258 - $5.5765 Request the lead time here
$2.2936 - $4.9226 300 In stock
0.236 in
1.26 in
$2.2936 - $4.9226 500 In stock
$2.1983 - $4.7181 Request the lead time here
$2.0994 - $4.5058 5300 In stock
Male To Male Standoff - Natural ; 32.0 mm | 1.26 in

HSM3-6.4-32-3

Price Range
$4.6706 - $2.1763

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    0.252 in
  • Maximum Operating Temperature
    185 °F
Male To Male Standoff - Natural ; 15.0 mm | 0.591 in

HSM4-8-15-3

Price Range
$5.5765 - $2.7258

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 HB
Male To Male Standoff - Natural ; 32.0 mm | 1.26 in

HSM4-8-32-3

Price Range
$4.9226 - $2.2936

Stock Levels
300 In stock
Attributes
  • Color
    Natural
  • Material
    Nylon;Brass
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    0.315 in
  • Maximum Operating Temperature
    185 °F
Male To Male Standoff - Natural ; 30.0 mm | 1.181 in

HSM4-8-30-3

Price Range
$4.9226 - $2.2936

Stock Levels
500 In stock
Attributes
  • Color
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in

HSM4-8-25-3

Price Range
$4.7181 - $2.1983

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 20.0 mm | 0.787 in

HSM4-8-20-3

Price Range
$4.5058 - $2.0994

Stock Levels
5300 In stock
Attributes
  • Color
    Natural
  • Material
    Polyamide
  • Spacer Shape
    Hexagonal
  • Material Flammability Standard
    UL94 V-2