Quantity | Unit price |
---|---|
1 - 9 | $23.77 |
10 - 19 | $23.46 |
20 - 49 | $23.04 |
50 - 99 | $22.68 |
100 + | $22.10 |
Height Under Bar | 34.9 mm |
---|---|
Height Under Bar | 1.374 in |
Holding Force | 250 kg |
Holding Force | 551.2 lbs |
Overall Height | 66.54 mm |
Overall Height | 2.62 in |
Overall Length | 225.0 mm |
Overall Length | 8.858 in |
Bar Type | U-Bar |
Base Type | Flanged |
Full Material | Zinc-Plated Steel;Polyvinyl Chloride |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue