Quantity | Unit price |
---|---|
1 - 9 | $12.30 |
10 - 19 | $11.96 |
20 - 49 | $11.42 |
50 - 99 | $10.98 |
100 + | $10.48 |
Height Under Bar | 28.5 mm |
---|---|
Height Under Bar | 1.122 in |
Holding Force | 90.7 kg |
Holding Force | 200 lbs |
Overall Height | 116.0 mm |
Overall Height | 4.567 in |
Overall Length | 66.1 mm |
Overall Length | 2.602 in |
Bar Type | Straight |
Base Type | Straight |
Full Material | Zinc-Plated Steel;Polyvinyl Chloride |
Handle Color | Red |
Handle Orientation | Vertical |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue