Quantity | Unit price |
---|---|
1 - 9 | $18.02 |
10 - 19 | $17.54 |
20 - 49 | $16.77 |
50 - 99 | $16.10 |
100 + | $15.36 |
Height Under Bar | 31.8 mm |
---|---|
Height Under Bar | 1.252 in |
Holding Force | 226.8 kg |
Holding Force | 500 lbs |
Overall Height | 106.0 mm |
Overall Height | 4.173 in |
Overall Length | 118.4 mm |
Overall Length | 4.661 in |
Bar Type | U-Bar |
Base Type | Flanged |
Full Material | Zinc-Plated Steel;Polyvinyl Chloride |
Handle Color | Red |
Handle Orientation | Vertical |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue