Quantity | Unit price |
---|---|
1 - 9 | $29.48 |
10 - 19 | $28.68 |
20 - 49 | $27.43 |
50 - 99 | $26.34 |
100 + | $25.12 |
Height Under Bar | 44.0 mm |
---|---|
Height Under Bar | 1.732 in |
Holding Force | 340.2 kg |
Holding Force | 750 lbs |
Overall Height | 205.5 mm |
Overall Height | 8.091 in |
Overall Length | 139.5 mm |
Overall Length | 5.492 in |
Bar Type | U-Bar |
Base Type | Flanged |
Full Material | Zinc-Plated Steel;Polyvinyl Chloride |
Handle Color | Red |
Handle Orientation | Vertical |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue