Quantity | Unit price |
---|---|
1 - 49 | $2.9719 |
50 - 99 | $1.3504 |
100 - 199 | $0.9454 |
200 - 999 | $0.5404 |
1000 - 1999 | $0.5019 |
2000 + | $0.482 |
Cap Diameter | 14.8 mm |
---|---|
Cap Diameter | 0.583 in |
Flange Diameter | 25.4 mm |
Flange Diameter | 1.000 in |
Maximum Temperature | 218.3 °C |
Maximum Temperature | 425 °F |
Overall Height | 49 mm |
Overall Height | 1.929 in |
Plug Diameter | 20.8 mm |
Plug Diameter | 0.819 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Color | Black |
Fitting Style | Push-Fit |
Full Material | Ethylene Propylene Diene Monomer |
Material | EPDM |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue