Menu Search

Masking Flangeless Plug - 1.000 in ; 95 °C | 203 °F ; Black

TPR Masking Flangeless Plug protects 4 mm | 0.157 in- 6 mm | 0.236 in diameter holes without masking any of the surrounding areas in temperatures up to 125 °C | 257 °F.
Item code:

18409B

54000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 599 $2.2405
600 - 1199 $1.1142
1200 - 5999 $0.4451
6000 - 59999 $0.1984
60000 - 119999 $0.1893
120000 + $0.1772
Standard pack: 6000

Order any quantity

Total price:

$2.24

1 x $2.2405

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material Thermoplastic Rubber
Color Black
Fitting Height 1.000 in
Minimum Overall Diameter 0.157 in
Maximum Overall Diameter 0.236 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us