Quantity | Unit price |
---|---|
1 - 24 | $5.9281 |
25 - 49 | $2.7101 |
50 - 99 | $1.894 |
100 - 499 | $1.0795 |
500 - 999 | $1.0025 |
1000 + | $0.9592 |
Fitting Style | Push-Fit |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Minimum Overall Diameter | 26 mm |
Minimum Overall Diameter | 1.024 in |
Maximum Overall Diameter | 28 mm |
Maximum Overall Diameter | 1.102 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.