Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high-temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| $1.8411 - $4.6025 | 500 In stock |
0.868 in
22 mm
|
|
1.094 in
27.8 mm
|
||
| $0.919 - $6.3225 | 7400 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $4.64 - $11.60 | Request the lead time here |
1.547 in
39.3 mm
|
|
1.774 in
45.1 mm
|
||
| $0.3248 - $0.8121 | 9117 In stock |
0.236 in
6 mm
|
|
0.315 in
8 mm
|
||
| $0.5438 - $1.3596 | Request the lead time here |
0.472 in
12 mm
|
|
0.551 in
14 mm
|
||
| $1.0023 - $2.5057 | 8000 In stock |
0.709 in
18 mm
|
|
0.787 in
20 mm
|
||
| $1.5722 - $3.9305 | 475 In stock |
0.945 in
24 mm
|
|
1.024 in
26 mm
|
||
| $0.5512 - $1.3782 | 3000 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| $1.1304 - $2.8262 | 540 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
| $0.2464 - $1.5383 | 10267 In stock |
|
203 °F
95 °C
|
|
||
| $0.4896 - $3.0575 | 1000 In stock |
|
203 °F
95 °C
|
|
||
| $0.4157 - $2.5908 | 4000 In stock |
|
203 °F
95 °C
|
|
||
| $2.4686 - $6.1714 | 400 In stock |
1.094 in
27.8 mm
|
|
1.320 in
33.5 mm
|
||
| $1.7744 - $4.436 | 175 In stock |
0.641 in
16.3 mm
|
|
0.868 in
22 mm
|
||
| $1.3586 - $3.3968 | 850 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
| $0.7869 - $1.9673 | 6200 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| SFP641868B | $1.2417 - $3.1043 | 194 In stock |
0.641 in
16.3 mm
|
|
0.868 in
22 mm
|
|
| $0.9523 - $2.3807 | 500 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
| $2.617 - $6.5424 | 400 In stock |
0.868 in
22 mm
|
|
1.094 in
27.8 mm
|
||
| 18409B | $0.1898 - $1.1844 | 45618 In stock |
|
203 °F
95 °C
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue