Quantity | Unit price |
---|---|
1 - 249 | $0.9147 |
250 - 499 | $0.4158 |
500 - 999 | $0.2911 |
1000 - 4999 | $0.1664 |
5000 - 9999 | $0.154 |
10000 + | $0.148 |
Flanged | No |
---|---|
Fitting Style | Push-Fit |
Color | Natural |
Full Material | 55 Shore A Silicone |
Overall Diameter | 2.7 mm |
Overall Diameter | 0.105 in |
Compatible Hole Diameter | 2.7 mm |
Compatible Hole Diameter | 0.106 in |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Pull-Tab Diameter | 1.8 mm |
Pull-Tab Diameter | 0.070 in |
Pull-Tab Length | 25.4 mm |
Pull-Tab Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue